??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
KSB
Description
VDI Nori 40 ZXL ZXS - Globe valves with gland packing with rotating stem
Bill of material
PN40_DN150_48017268
Manufacturer’s name
KSB SE & Co. KGaA
Issue date (month) of the guideline
201601
Revision data of the file
20230425
Manufacturer’s reference number
Datanorm number
GTIN number
Description text
Valve type
valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
Valve type
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
Body style
straight
Body connection variants
Body material
Surface
coated
Nominal size DN
nominal pressure
kvs value
m³/h
min. operating temperature TB
-10 °C
max. operating temperature
450 °C
measuring or control range of flow rate (from … to)
none
Presettable insert
no
max. operating pressure
bar
Manual adjustment on the valve available
yes
mass (net)
kg
CONNTYPE
TYPE
L
W
LX
DF
FL
TF
CP
DB2
DB3
TD
RR1
DB1
DB
D1
mm
D2
mm
H
mm
H1
mm
H2
mm
BS
mm
D3
mm
M1
mm
BS1
mm
H3
mm
P1
mm
DT
mm
W1
mm
RD2
mm
R1
mm
YB4
mm
HS1
mm
HS2
mm
HS3
mm
HS4
mm
HS5
mm
HS6
mm
HS7
mm
HS8
mm
PCD1
mm
I1
mm
EXT1
mm
I2
mm
I3
mm
SD
mm
HD1
mm
HD2
mm
HD3
mm
HD4
mm
HD5
mm
GD1
mm
GL1
mm
GD2
mm
GD3
mm
GD4
mm
GEX1
mm
GD5
mm
GEX2
mm
GD6
mm
RL1
mm
RL2
mm
RL3
mm
RD1
mm
RD3
mm
RL4
mm
P3
mm
RL5
mm
RL6
mm
RL7
mm
N1
mm
PCD2
mm
DB11
mm
DB4
mm
DB5
mm
DS1
mm
DS2
mm
DS3
mm
DS4
mm
DK1
mm
DK2
mm
DD1
mm
SA960ID03
SA960ID04
1A
SA960ID05
SA960ID06
png
SA960ID07
Set type
010
Sheet number of the guideline
2
Web address of the manufacturer
https://www.ksb.com/de-de
Comment
Subject to technical changes. No liability is assumed for errors and mistakes.
Status of the manufacturer catalog
20230403
File language
DEU
Identifiers of the project countries for which the file is valid
DE
Date of issue VDI 3805 Part 1
202207
Set type
100
Index
5
Creation date
20210701
Comment
NORI 40 RXL/RXS
Set type
110
Index
Product classification
Globe valve
Creation date
Comment
Set type
200
Index
2
Set type
300
Index
Set type
400
Index
Set type
450
Index
4
Set type
460
Index
1
Variant / Variant type / Accessories-name
Set type
700
Index
SA700ID04_
11
SA700ID13_
0
Product description
Nominal diameter system
DN
Nominal dimension
Nominal pressure system
PN
SA700ID36_
1
Mounting position
1
Calcilate valve assembly using function
0
SA700ID41_
1
SA700ID42
100
Set type
800
Index
Set type
810
Index
Media- connection number
Comment
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unite
NMP
Closing pressure Δps
PREVIEW
Additional Information
Additional Data
Catalog Vendor Locations
Select a country to see the local offices