??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ksb
Description
SYSTRONIC 100
Bill of material
5263011
Material Number
5263011
Type series
SYSTRONIC 100
Voltage
24 V
MODBUS connection
RS485_A,RS485_COM,RS485_B
USB-C purpose
USB-C ; Power supply 5V, device mode for communication
Additional Information
Additional Data
Catalog Vendor Locations
Select a country to see the local offices